High-Speed Cable

High-Speed Cable

In addition to the turnkey cordsets offered in each respective section of this catalog, Glenair is pleased to offer our High-Speed Mighty Mouse customers discrete bulk cable for on-site termination. All of the cables in this section have been selected for protocol compliance IAW industry-standard Ethernet, USB, and SATA/eSATA specifications and the harsh mission-critical application environments where the Series 80 Mighty Mouse excels. Without exception, cables have been designed and fabricated to optimize flexibililty, weight reduction, ruggedness, and insulator quality. Each cable is offered with specific guidance as to shielding properties, impedance performance, attenuation, temperature rating, bend radius, weight, and maximum practical distance. All of the cable part numbers detailed here are in stock and ready for immediate, same-day shipment with no length or dollar minimums.

Mighty Mouse Connectors and Cables > Section V

963-001

963-001

100 Ohm Differential Parallel Pair Data Cable
963-002

963-002

Tactical Cat 5e Ethernet Cable
963-003

963-003

Avionic Cat 6a Ethernet Cable
963-004

963-004

Cat 7 Ethernet Cable
963-005

963-005

USB 2.0 Cable
963-012

963-012

USB 3.0
963-006

963-006

IEEE 1394 (Firewire)
963-013

963-013

SATA / eSATA