Series 804 High-Speed

Series 804 High-Speed

Environmental sealing and rugged design in a lightweight push-pull package designed for high bandwidth field applications

Ideal for breakaway connections, the Series 804 QDC connector features a stainless steel spring in the receptacle and a detent on the plug body. Used for headsets, radios, weapons and other applications, the QDC Mighty Mouse meets immersion requirements and provides excellent durability. The goldplated spring provides low shell-to-shell resistance for excellent EMI shielding. A fluorosilicone o-ring provides a watertight seal when mated. Series 804 High-Speed Mighty Mouse connectors are equipped with special purpose PFA inserts that deliver superior insertion loss and balanced impedance performance for high-speed Ethernet applications at frequencies above 1 GHz.

Mighty Mouse Connectors and Cables > Section Q

804-026 and 804-027

804-026 and 804-027

Quick-Disconnect Plug Connector with #23 Crimp Rear Release Contacts
804-028 and 804-029

804-028 and 804-029

Quick-Disconnect Receptacle Connector with size #23 Crimp Rear Release Contacts
804-030 and 804-031

804-030 and 804-031

Rear and Front Mount Jam-Nut PCB or Solder Cup Receptacle
804-070

804-070

Series 804 eSATA Cordsets
Mighty Mouse Back-to-Back High-Speed Push-Pull Connectors
804-071

804-071

Series 804 10GBASE-T Cat6a Ethernet Cordsets
Mighty Mouse Back-to-Back High-Speed Push-Pull Connectors
804-073

804-073

Series 804 eSATA Cordsets
Mighty Mouse High-Speed Push-Pull Connector to L-COM eSATA Connector
804-074

804-074

Series 804 10GBASE-T Ethernet Cat 6a Cordsets
Push-Pull Mighty Mouse High-Speed Connector to L-COM CAT6A 10GBASE-T Ethernet Connector
804-076

804-076

Series 804 SATA Cordsets
Mighty Mouse Push-Pull High-Speed Connector to L-COM SATA Connector