Series 801 High-Speed

Series 801 High-Speed

The 801 Series High-Speed Mighty Mouse is ideal for use in USB 2.0, eSATA and other high-speed databus applications. The connector is equipped with special PFA insulators and is optimized for use with high-speed differential wire such as our 963-001 Series cable. Five insert arrangements are offered with 4, 7, 10, 19 and 26 size #23 contacts. The high-density, small form factor connector is suited for applications where traditional military circular connectors are too large or too heavy. The double-start threads provide full mating in 1½ turns, and the plug features an anti-decoupling spring for vibration resistance. The unique integral molding/band platform allows direct shield attachment and cable overmolding. Receptacles are available with printed circuit board contacts. Plugs have anti-decoupling wave spring, or specify ratchet mechanism for added security.

Mighty Mouse Connectors and Cables > Section P

801-036 and 801-039

801-036 and 801-039

Double-Start ACME Threads Plug Connector
801-037 and 801-040

801-037 and 801-040

Crimp Receptacle Connector with Double-Start ACME Threads
801-038

801-038

Double-Start ACME Threads
PCB Receptacle Ordering Information
801-045

801-045

Series 801 eSATA Cordsets
Mighty Mouse High-Speed Back-to-Back Connector with Double-Start ACME Threads
801-046

801-046

Series 801 10GBASE-T Cat 6a Ethernet Cordsets
Mighty Mouse High-Speed Back-to-Back Connector with Double-Start ACME Threads
801-076

801-076

Series 801 eSATA Cordsets
Mighty Mouse High-Speed Connector to L-COM eSATA Connector with Double-Start ACME Threads
801-077

801-077

Series 801 10GBase-T Ethernet Cat 6a Cordsets
Mighty Mouse High-Speed Connector to L-COM 10GBASE-T Ethernet Connector with Double-Start ACME Threads
801-081

801-081

Series 801 SATA Cordsets
Mighty Mouse High-Speed Connector to L-COM SATA Connector with Double-Start ACME Threads