Series 841

Series 841

High-Density Stinger™ Front Release Crimp Contact Equipped Series 841, 844 and 845 Connectors

The Glenair size #28 Stinger™ contact system is now available for series 801, 804 and 805 connectors for applications that require high density (.050" center) insert arrangements with convenient front-release crimp-contact termination. Stinger™ contacts accommodate a wire range from 30-24 AWG and feature an integrated O-ring seal and retention clip. Unlike the Glenair Series 811 High-Density solution with its pot-in-place TwistPin contacts, Stinger™ crimp removable contacts allow users to terminate cables, populate connectors and build high-density wire harnesses in-house.

Mighty Mouse Connectors and Cables > Section M

841-001 and 841-002

841-001 and 841-002

ACME Thread Plug
841-003 and 841-004

841-003 and 841-004

ACME Thread Receptacle
844-001 and 844-002

844-001 and 844-002 Shell Style 06 Dimensions

Push-Pull Plug
844-003 and 844-004

844-003 and 844-004

Push-Pull Receptacle
845-001 and 845-002

845-001 and 845-002

Triple-Start ACME Thread Plug
845-003 and 845-004

845-003 and 845-004

Triple-Start ACME Thread Receptacle
Termination and Removal Tools

Termination and Removal Tools

  • Termination tools for size #28 contacts
  • Stinger™ Contact tools