Series 811

Series 811

Double-density Mighty Mouse connectors with advanced vibration and shock resistant TwistPin contacts

The 811 HD difference is found in our Micro TwistPin Contacts. Widely used for radar, missiles, avionics, and space vehicles, the Micro TwistPin is a spring pin composed of helically wound strands of copper alloy wire, welded into a bundle, then "bulged" and crimped to a copper alloy sleeve. TwistPin contacts are specified for applications that require high mating and demating forces for superior resistance to vibration and shock. These gold-over-nickel plated pins and sockets offer low, stable contact resistance even when subjected to temperature extremes and vibration. Designers of soldier systems and other military electronics, medical and high-end industrial equipment have all turned to the TwistPin contact in order to reduce the size and weight of high-performance systems.

Mighty Mouse Connectors and Cables > Section L

811-001-06

811-001-06

Pre-Wired Plug Connectors
811-003-01

811-003-01

Pre-Wired In-Line Receptacle Connectors
811-003-02 and 811-004-02

811-003-02 and 811-004-02

Pre-Wired Square Flange Receptacle Connectors
811-003-07 and 811-004-07

811-003-07 and 811-004-07

Pre-Wired Jam Nut Receptacle Connectors
811-005-07 and 811-006-07 with PC Tails

811-005-07 and 811-006-07 with PC Tails

Jam Nut PCB Receptacle Connectors
811-005-02 and 811-006-02 with PC Tails

811-005-02 and 811-006-02 with PC Tails

Square Flange PCB Receptacle Connectors
811-005 and 811-006

811-005 and 811-006

PCB Receptacle Connector Hole Patterns
811-007

811-007

Harsh Environment Cordsets