Series 805

Series 805

Glenair's Series 805 Connector Offers Outstanding EMI Protection and Vibration Resistance in a Miniaturized Package

The Series 805 connector was developed to provide several performance enhancements compared to other "Mighty Mouse" versions. A ratchet mechanism in the coupling nut prevents de-mating under severe vibration. EMI performance is improved with a serpentine ground spring on the plug barrel. This nickel plated beryllium copper spring assures low shell-to-shell resistance. The Series 805, although larger than other Series 80 versions, saves size and weight compared to MIL-DTL-38999 connectors with no compromise in performance.

Mighty Mouse Connectors and Cables > Section H

805-001 and 805-002

805-001 and 805-002

Two Shell Styles: Integral platform for direct shield attachment using Band-Master™ ATS termination system, or accessory thread for attaching a strain relief.
  • EMI Ground Spring
  • Ratchet Design for Secure Coupling
805-061

805-061

Series 805 Mighty Mouse Cobra™
805-003 and 805-004

805-003 and 805-004

Three Shell Mounting Options: Jam nut with O-ring for rear panel mounting, square flange for front or rear panel mounting, or in-line receptacles for free-hanging cables.
805-005 and 805-017

805-005 and 805-017

Printed Circuit Board/Solder Cup Receptacles
  • Water Immersion, Unmated
805-129

805-129

Twin-Ax PC Tail, Panel Mount Receptacles
805-067

805-067

Series 805 Backpotted Receptacle
  • Popular Jam Nut Mount Style
  • PC Tail or Solder Cup
805-011

805-011

Right Angle PCB Receptacle
805-006 and 805-019

805-006 and 805-019

Hermetic Receptacle with Integral Banding Porch
805-066

805-066

Series 805 Bulkhead Feed–Thru Receptacle
805-010

805-010

Glenair Sav-Con® Connector Savers
Series 805 Harsh Environment Shielded Cordsets

Series 805 Harsh Environment Shielded Cordsets

Shielded Overmolded Harsh Environment Cordsets
Series 805 Ultraflexible "Phantom Cable" Cordsets

Series 805 Ultraflexible "Phantom Cable" Cordsets

Flexible, Lightweight Phantom Cable Cordsets