Series 804

Series 804

Series 804 Quick-Disconnect Offers Environmental Sealing and Rugged Design in a Lightweight, Push-Pull Package

Ideal for breakaway connections, the Series 804 QDC connector features a stainless steel spring in the receptacle and a detent on the plug body. Used for headsets, radios, weapons and other applications, the QDC Mighty Mouse meets immersion requirements and provides excellent durability. The gold-plated spring provides low shell-to shell resistance for excellent EMI shielding. A fluorosilicone o-ring provides a watertight seal when mated.

Mighty Mouse Connectors and Cables > Section G

804-001 & 804-002

804-001 & 804-002

Series 804 Cable Plugs
Cable plugs are available with an integral shield termination platform for use with Band-Master™ ATS microbands sold separately, or with accessory threads for backshell attachment. Contacts are crimp-type, and are packaged with the connector.
804-066-06

804-066-06

Series 804 Cobra Style Plug
These connectors feature an integrated backshell equipped with a removable rear cover and gasket, providing an easy path to installing the supplied crimp contacts.
804-009, 804-021

804-009, 804-021

Series 804 Panel Mount Plugs with PCB or Solder Cup Terminals
These panel mount plugs offer reduced profiles inside the box compared to panel mount receptacles. Connector bodies are sealed with epoxy to assure a water-tight open face seal.
804-116

804-116

Series 804 Panel Mount Plugs with Banding Porch
These panel mount plugs offer reduced profiles inside the box compared to panel mount receptacles. Connector bodies are sealed with epoxy to assure a water-tight open face seal.
804-003 and 804-004

804-003 and 804-004

Series 804 Receptacles with Crimp Terminals
Choose in-line or jam nut versions for panel mounting. Crimp receptacles are available with an integral shield termination platform or with accessory threads for backshell attachment. Contacts are crimp-type, and are packaged with the connector.
804-005, 804-020

804-005, 804-020

Series 804 Receptacles with PCB or Solder Cup Terminals
These panel mount connectors feature gold plated, factory-installed contacts. Connector bodies are sealed with epoxy to assure a water-tight open face seal.
804-006

804-006

Series 804 Hermetic Receptacles
Need a miniaturized hermetic for a sealed box or instrument? These stainless steel, glass-sealed connectors are available with solder cup or PC tail contacts. 100% tested to meet 1 X 10-7 cc/sec helium leakage. Open face pressure rating 1000 PSI.
804-067-07

804-067-07

Series 804 Bulkhead Feed–Thru Receptacle Connector
Jam Nut mount, shell sizes 5 to 15. This connector mates with all push/pull plug connectors with the same polarization and opposite contact genders. Copper alloy goldplated contacts, pin to pin, pin to plug or plug to plug.
804-113

804-113

Series 804 with Lanyard
Connector plug with lanyard and crimp release contacts, shell size 5-15
804-114

804-114

Series 804 with Lanyard
Connector receptacle with lanyard and crimp release contacts, shell size 5-15
Series 804 Cordsets

Series 804 Cordsets

Select standard polyurethane cable for general purpose applications, or specify low smoke/ zero halogen polyurethane for applications where low toxicity is mandated. Select Phantom Cable for increased flexibility
808-086

808-086

Series 804 USB Cordset Hub
The Mighty Mouse USB Cordset Hub regulates 5V USB power from a 16V source while providing power management
808-007

808-007

Series 804 USB Tactical Patch Cable
These ruggedized cordsets are available as single or double ended or right angle. Polyurethane jacket is suitable for general purpose applications or select Nomex® jacket for increased flexibility
808-027

808-027

Series 804 Radio Connectors
Choose AN/PRC or RF7800T radio connectors with 804 quick disconnect connectors. Select un-cabled, cabled or pigtail versions
808-001

808-001

Series 804 USB Flash Drive
Mighty Mouse Series 804 USB 3.0 flash drive featuring a push/pull 804 series ruggedized interface and available in 8GB, 16GB, 32GB, or 64GB storage capacities.
824-001

824-001

Series 824 Locking Push Pull
The New Mighty Mouse Series 824 Locking Push -Pull connectors provides superior sealing, excellent EMI protection, low-profile ergonomic mating and demating, and easy crimp contact termination. Finally mil-spec performance in a push-pull shell.
824-003

824-003

Series 824 Locking Push/Pull Receptacle Connector
Mates and locks with the 824-001 plug. Available as in–line, jam nut rear panel mount and front panel mount.
824-010

824-010

Series 824 Locking Push/Pull with Hi-Speed 10G Contacts
  • Quick Disconnect
    These plugs snap securely into receptacle housings and release with a simple pull.
  • Two Keying Styles
    A single master key provides fast mating in low-light situations, or specify three keys for more polarizing options.