Series 803

Series 803

Bayonet Mighty Mouse Offers ¼ Turn Locking, Rugged Design and Ultraminiature Size

Ideal for tactical handheld radios, sensors, test equipment and autosport equipment, the Series 803 connector adds quick bayonet coupling to the Glenair Series 80 product line. Key features are small size, light weight, environmental protection, and crimp-and-poke contacts. These features make the Series 803 Bayonet connector suitable for a wide range of quickdisconnect applications. Fluorosilicone seals resist most chemicals and provide splash protection.

Mighty Mouse Connectors and Cables > Section F

803-001 and 803-002

803-001 and 803-002

Plug
803-003 and 803-004

803-003 and 803-004

803-005 and 803-015

803-005 and 803-015

PC Tail and Solder Cup Receptacle
803-006

803-006

Hermetic Receptacle
803-010

803-010

Bulkhead Feed-Thru Receptacle
Series 803 Harsh Environment Shielded Cordsets

Series 803 Harsh Environment Shielded Cordsets

Series 803 Ultraflexible "Phantom Cable" Cordsets

Series 803 Ultraflexible "Phantom Cable" Cordsets