Series 801

Series 801

Glenair Series 801 Mighty Mouse Offers Mil-Spec Performance in a Lightweight, Ultraminiature Package

The 801 Series Mighty Mouse is ideal for use in high-density packaging applications where traditional military circular connectors are too large or too heavy. The double-start threads provide full mating in 1½ turns, and the plug features an anti-decoupling spring for vibration resistance. The unique integral molding/band platform allows direct shield attachment and cable overmolding. Receptacles are available with printed circuit board contacts. Plugs have anti-decoupling wave spring, or specify ratchet mechanism for added security.

Mighty Mouse Connectors and Cables > Section D

801-007 and 801-008

801-007 and 801-008

Series 801 Mighty Mouse Connector
801-113 and 801-114

801-113 and 801-114

Series 801 Square Flange Mighty Mouse
801-069

801-069

Series 801 Mighty Mouse Cobra Connector
801-009 and 801-010

801-009 and 801-010

Double-Start ACME Thread Receptacle
  • Rear Panel Jam Nut Mount / Shell Style 07
  • Square Flange Mount / Shell Style 02/12/22
  • In-Line / Shell Style 01
801-011 and 801-033

801-011 and 801-033

Printed Circuit Board Receptacles
  • Water Immersion, Unmated
801-123

801-123

Twin-Ax PC Tail, Panel Mount Receptacle
801-023

801-023

Right Angle PCB Receptacle
801-075

801-075

Rear Panel Mount Jam Nut Receptacles
801-012

801-012

Series 801 Hermetic Receptacles
801-074

801-074

Series 801 Bulkhead Feed–Thru Receptacle
801-017

801-017

Glenair Sav-Con® Connector Savers
Series 801 Harsh Environment Shielded Cordsets

Series 801 Harsh Environment Shielded Cordsets

Overmolded Harsh Environment Cordsets
Series 801 Ultraflexible "Phantom Cable" Cordsets

Series 801 Ultraflexible "Phantom Cable" Cordsets