Series 800

Series 800

Light-Weight Connectors with UN Thread and Crimp Rear Release Contacts

Glenair series 800 Mighty Mouse Connectors are ideally suited for use in applications where weight is a significant factor. Designed for use with test equipment and instrumentation, the Series 800 UNF thread connector is available with solder cup, PCB or insulated wire. Every connector incorporates crimp rear release contacts and are available with integral band platform or with accessory threads for attachment of backshells or strain reliefs.

Mighty Mouse Connectors and Cables > Section C

800-006 Thru 800-009

800-006 Thru 800-009

Series 800 Mighty Mouse UN Mating Thread Plug
800-010 and 800-011

800-010 and 800-011

Series 800 Mighty Mouse UN Mating Thread
Inline and Panel Mount Receptacles
800-012 and 800-040

800-012 and 800-040

Series 800 Mighty Mouse UN Mating Thread
PC Tail or Solder Cup PCB Receptacle
800-032

800-032

Series 800 Mighty Mouse UN Mating Thread
Right Angle Printed Circuit Board Receptacle Headers
800-013

800-013

Series 800 Mighty Mouse Hermetic UN Mating Thread
Hermetic Receptacle
800-060

800-060

Series 800 Mighty Mouse Bulkhead Feed-Thru
UN Mating Thread Receptacle
Series 800 Harsh Environment Shielded Cordsets

Series 800 Harsh Environment Shielded Cordsets

Series 800 Ultraflexible "Phantom Cable" Cordsets

Series 800 Ultraflexible "Phantom Cable" Cordsets