Ultra-Twinax

Ultra-Twinax

Mighty Mouse connectors with size #12 Ultra-Twinax differential Twinax contacts

Glenair high-speed differential impedance contacts are suited for multigigabit data rate applications such as CML, LVDS and other advanced digital communications protocols. Our Twinax contacts are exactingly engineered and manufactured using the best available materials and manufacturing processes. Conductive elements are gold-plated copper alloy. Dielectrics are high-performance fluorocarbon. These contacts are engineered for use with our ultraminiature Series 80 Mighty Mouse connectors–specifically for use in 100-ohm nominal impedance applications and Glenair 963-001 differential pair cable.

Reference

Mighty Mouse Connectors and Cables > Section S

853-015-01

853-015-01

Size #12 Differential Twinax Cable Socket Contact for Use with Mighty Mouse and Series 79 Micro-Crimp
853-016-01

853-016-01

Size #12 Differential Twinax Cable Pin Contact for Use with Mighty Mouse and Series 79 Micro-Crimp
AI85051

AI85051

Twinax Pin Contact Assembly Instructions
801-007 and 801-008

801-007 and 801-008

Series 801 Miniature Plug Connectors with Size #12 Ultra-Twinax Contacts
  • 801-007 and 801-008 Dimensions
801-009 and 801-010

801-009 and 801-010

Series 801 Miniature Receptacle Connectors with Size #12 Ultra-Twinax Contacts
  • 801-009 and 801-010 Dimensions