Latching MicroStrips™

Latching MicroStrips

Locking Micro-D Subminiature Type Connectors for Wire-to-Board Applications

Glenair Series 171 MicroStrips™ feature a .050" high–density board–to– wire connectors with optional guide pin polarization. Ideally suited for medical equipment, avionics, instrumentation satellites and other space applications. The Microstrip™ offers an economical single row solution where space savings is a priority. The rugged, high force twistpin contact accepts up to #24 wire, the current rating is 3 Amps, the voltage is 600 Vac, with a temperature rating of -55C to +150C. MicroStrips™ are available with up to 30 contacts. Five termination styles are availaable: solder–cup, pre–wired, PCB, surface mount and back–to–back.

Micro-D > Section Q

171-001

171-001

Single Row Strips with Solder Cups
171-002

171-002

Single Row Strips with Solid Wire
171-003

171-003

Single Row Strips with Insulated Wire
171-004, 171-005, 171-006, and 171-007

171-004, 171-005, 171-006, and 171-007

Single Row Thru-Hole Board Mount Strips
  • PCB layouts: 171-004 and 171-005
  • PCB Layouts: 171-006 and 171-007
171-008

171-008

Single Row Surface Mount Strips
171-009

171-009

Single Row Back-to-Back MicroStrips™