Micro EdgeBoard / Micro Circular Connectors

Micro EdgeBoard / Micro Circular Connectors

Rugged Mil-Spec Performance in a High Density Backplane Connector: The MWEB Edgeboard

These two row .050 inch (1.27 mm) pitch connectors are designed for motherboard-to-daughtercard applications. Available in four styles: surface mount cardedge for daughtercards, vertical thruhole for motherboards, right angle thru-hole for daughtercards, and prewired cable connectors, these MWEB connectors feature rugged aluminum shells and TwistPin contacts. The single gang 128 pin and the two gang 184 pin (2 X 92 pin) are a ruggedized alternative to commercial board connectors.

MWKQ Micro Cicular Connectors Feature Quick coupling and Quick Release

The MWKQ connector provides quick-disconnect capability combined with a high performance contact system and rugged construction. Intended for panelto-cord I/O applications, these connectors are found in tactical military equipment, weapons systems and various instrumentation applications. Available in two sizes with 7 or 19 contact, the MWKQ is factory-terminated to the wire of your choice. Shielded, overmolded cordsets and other custom versions are available.

Micro-D > Section P

Edge Board Connectors

Edge Board Connectors

MWEB Series
Vertical Mount Backplane Connector MWEB-128P

Vertical Mount
Backplane Connector
MWEB-128P

Straddle Mount Card-Edge Connector MWEB-128S

Straddle Mount
Card-Edge Connector
MWEB-128S

Right Angle Board Connectors MWEB-128S

Right Angle
Board Connectors
MWEB-128S

Vertical Mount Backplane Connector MWEB-184P

Vertical Mount
Backplane Connector
MWEB-184P

Straddle Mount Card-Edge Connector MWEB-184S

Straddle Mount Card-Edge Connector MWEB-184S

Right Angle Board Connector MWEB-184S

Right Angle
Board Connector
MWEB-184S

MWEB Pre-Wired and Solder Cup Connectors MWEB2L

MWEB Pre-Wired and Solder Cup Connectors
MWEB2L

MWKQ2L6, MWKQ2L7, MWKQ2L8 and MWKQ2L9 Quick Disconnect Micro Circular Connectors

MWKQ2L6, MWKQ2L7, MWKQ2L8 and MWKQ2L9
Quick Disconnect Micro Circular Connectors

Plug Connectors, Receptacle Connectors, Inline, Front and Rear Mount
  • Performance Specifications
  • Materials and Finishes
  • Dimensions