Micro-D Sav-Con Connector Savers, Hardware and Accessories

Micro-D Sav-Con Connector Savers, Hardware and Accessories

Back-to-Back Connector Uni-Savers Plus Special-Purpose Micro-D Accessories and Hardware

Micro-D > Section N

MWDM2L

MWDM2L

Micro-D Connector Saver
Always in stock,these feed-thru pin-socket adapters feature an innovative design using a single machined aluminum housing. Fully EMI protected, Uni-Savers protect expensive equipment from damage during testing and burn-in. Available in all sizes.
Gender Changer

Sav-Con® Gender Changer

Micro-D In-line Gender Changers
Mixed signal and power plug to receptacle gender changers feature feed-thru pin-socket adapters and provide a convenient solution to mis-matched cables.
177-007

177-007

Shorting Plug Assembly
Combining a switching backshell and a Micro-D connector, these assemblies have all contacts shorted to each other. These shorting plugs provide ESD protection to sensitive instrumentation.
Anti-Static Thermoplastic Dust Caps and Fluorosilicone Interfacial Seals

Anti-Static Thermoplastic Dust Caps and Fluorosilicone Interfacial Seals

  • Micro-D Plastic Dust Caps
    Always in stock,these anti-static black LDPE dust caps protect Micro-D connectors from debris and damage. All Glenair Micro-D connectors are furnished with these dust caps; however, these caps may be purchased separately for replacements.
  • Interfacial Seals
    Replace damaged Micro-D socket connector interfacial seals with new ones. Sometimes these seals can tear or be contaminated. Held in place by an interference fit with the contacts, damaged seals can be removed with tweezers.
500-017 and 500-037

500-017 and 500-037

Metal Protective Covers with Silicone Rubber Gaskets
These aluminum covers provide complete mechanical and environmental protection. A silicone gasket assures water-tight sealing. A variety of attachment styles are available.
500-107

500-107

Metal Protective Covers with Silicone Rubber Gaskets
780-555

780-555

"Marshall Bean" Protective Rubber Covers with Tether Rope
For protection of Micro-D's used in tactical equipment, these synthetic rubber covers are friction-fit and attach with nylon cord and ring terminals.
080-00-00-5XX

080-00-00-5XX

Stainless Steel Jackscrew Kits with E-Rings
179-013-XX

179-013-XX

Stainless Steel Jackscrew Kits with C Clips
080-00-00-1XX, 500-069-X-X, 177-504-X-X and 177-505-X-X-X

080-00-00-1XX, 500-069-X-X, 177-504-X-X and 177-505-X-X-X

Stainless Steel Jackpost Kits
Standard Hex, Rear Panel or Rear Panel PCB