Micro-D Backshells

Micro-D Backshells

Micro-D EMI backshells connect cable shields to Micro-D connectors, providing strain relief and mechanical protection. These backshells are made out of aluminum alloy. Electroless nickel is the most widely used finish. These backshells are compatible with industry- standard metal shell M83513 type connectors. The following application notes explain how to select the right type of backshell.

Micro-D > Section M

500-010

500-010

EMI/RFI Micro-D Banding Backshell
Round Cable Entry
507-142

507-142

EMI/RFI Dual Entry Banding Backshell
Round Cable Entry
507-145

507-145

EMI/RFI Split Shell Banding Backshell with Screwlocks
Round Cable Entry
500-011

500-011

EMI/RFI Shield Sock Backshell
Round Cable Entry
507-088

507-088

Composite EMI/RFI Banding Backshell
Round Cable Entry
500-047

500-047

EMI/RFI Elliptical Banding Backshell
507-175

507-175

Straight, Top, and 45° Entry EMI/RFI
Elliptical Banding Backshell
507-297

507-297

Side Entry EMI/RFI Lightweight Metal Backshell
MIL-DTL-83513
507-296

507-296

EMI/RFI Elliptical Lightweight Metal Backshell
MIL-DTL-83513
507-178

507-178

EMI/RFI Micro-D Split Banding Backshell with Eliptical Banding Porch
507-198

507-198

Saddle Bar Strain-Relief Backshell
507-146

507-146

Round Cable Entry Strain Relief Backshell with Saddle Bar Clamps
500-012

500-012

Qwik-Ty Strain Relief Backshell
507-035

507-035

Potting Shell