Micro-D Special Applications and Modifications

Micro-D Special Applications and Modifications

Micro-D Connector Mod Code Options Including Special Keying, Grounding, and NASA Space-Grade Processing

Glenair Mod-Codes offer a variety of customizations to commericial connectors to meet your specific application requirements such as space grade outgassing. Manufacturers of satellite communications systems, geophysical exploration devices, medical diagnostics and industrial equipment face many of the same packaging requirements for reduced size, weight and shape as do their military couterparts. The ability to design-in a wide range of custom modifications which fit the unique packaging requirements of these specialized applications is a distinct advantage of the Glenair Micro-D.

Micro-D > Section K

Micro-D Mod Code 474 Keying Options and Rear Panel Mount Panel Cutouts

Micro-D Mod Code 474 Keying Options and Rear Panel Mount Panel Cutouts

Micro-D Mod Code 497 EMI Ground Spring

Micro-D Mod Code 497 EMI Ground Spring

  • Installation Procedure
Micro-D Mod Code 428 for +200° C. Operating Temperature

Micro-D Mod Code 428 for +200° C. Operating Temperature

Micro-D Mod Code 429 Space Grade

Micro-D Mod Code 429 Space Grade