Well-Master™ 260 High Temperature Micro-D

Well-Master™ 260 High Temperature Micro-D

GHTM Well-Master™ High Temperature Micro-D

Oil, gas and geothermal wells can expose electronic equipment to temperatures in excess of 200°, exceeding the recommended operating temperature of standard Micro-D Connectors. For these demanding environments Glenair has developed the Well-Master™ to provide continous operation in temperatures of 260° or more. With key features such as rugged Passivated Stainless steel shells and hardware, hightemperature liquid crystal polymer (LCP) insulators allow these connectors to survive the most demanding high-termperature environments.

Micro-D > Section J

Insulated Wire Connectors

Insulated Wire Connectors

GHTM Pre-Wired Connectors with +260°C Mil Spec PTFE/Polyimide Wire
Right Angle Printed Circuit Board Headers

Right Angle Printed Circuit Board Headers

GHTM Well-Master™ 260