MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Connectors and Cables

MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Connectors and Cables

Space and Mil-Aero Grade M83513 Micro-D

The Glenair family of TwistPin equipped Micro-D subminiature connectors offer outstanding mating performance, durability and minimal contact resistance. Glenair Micro-D Connectors feature high-density micro TwistPin contacts set on .050 centers in arrangements from 9 to 130 contacts. They are available with insulated and uninsulated wire, PCB, solder cup and flex terminations and are supplied as QPL or commercial variations. Our QPL 83513 Micro-D and COTS connectors provide a reliable solution for all high-performance interconnect requirements including high temperature and hermetic applications. Space-grade Micro-D connectors with NASA outgassing and flight heritage are available. All products made in first world Glenair factories in the USA and England.

Part Number Index

Slideshow Presentation

Product Datasheet

Part Number Change Notice

Download the complete catalog:
MIL-DTL-83513 QPL and COTS Micro-d Connectors and Cables [ 33 MB pdf ]
Metal Shell Micro-D for Harnessing Applications

Metal Shell Micro-D for Harnessing Applications

Insulated wire, Uninsulated Wire, Back-to-Back Shielded, Solder Cup, and Other M83513 Micro-D Connectors for Harnessing Applications
Section B
Metal Shell Micro-D for Printed Circuit Boards

Metal Shell Micro-D for Printed Circuit Boards

Straight, Right Angle, Thru-Hole, Surface Mount, Standard and Condensed Pitch Printed Circuit Board Micro-D Connectors
Section C
Single Row Low Profile Metal Shell Micro-D

Single Row Low Profile Metal Shell Micro-D

Series GMSM - For Compact Applications
Section D
Low Profile Metal and Plastic Shell Micro-D

Low Profile Metal and Plastic Shell Micro-D

Low Profile Metal Shell and Plastic Shell Micro-D's Save Space Compared to MWDM Metal Shell Connectors
Section E
Combo Micro-D for High Power Applications

Combo Micro-D for High Power Applications

Section F
Micro-D Filter Connectors

Micro-D Filter Connectors

C and Pi Filter Connectors - For Improved Signal Quality
Section G
Micro-D Hermetic Connectors

Micro-D Hermetic Connectors

Micro-D Hermetic Connectors for High Pressure/Low Leakage Applications - Glass-to-Metal Seal
Section H
Well-Master™ 260 High Temperature Micro-D

Well-Master™ 260 High Temperature Micro-D

GHTM Well-Master™ High Temperature Micro-D
Section J
Micro-D Special Applications and Modifications

Micro-D Special Applications and Modifications

Micro-D Connector Mod Code Options Including Special Keying, Grounding, and NASA Space-Grade Processing
Section K
MIL-DTL-83513 Connectors and Hardware

MIL-DTL-83513 Connectors and Hardware

DLA Qualified MIL-DTL-83513 Connectors and Hardware Accessories for Mil-Aero Applications that Require Current QPL Status
Section L
Micro-D Backshells

Micro-D Backshells

Section M
Micro-D Sav-Con Connector Savers, Hardware and Accessories

Micro-D Sav-Con Connector Savers, Hardware and Accessories

Back-to-Back Connector Uni-Savers Plus Special-Purpose Micro-D Accessories and Hardware
Section N
Micro EdgeBoard / Micro Circular Connectors

Micro EdgeBoard / Micro Circular Connectors

Rugged Mil-Spec Performance in a High Density Backplane Connector: The MWEB Edgeboard
Section P
Latching MicroStrips™

Latching MicroStrips™

Locking Micro-D Subminiature Type Connectors for Wire-to-Board Applications
Section Q