Micro-D Hermetic Connectors

Micro-D Hermetic Connectors

Micro-D Hermetic Connectors for High Pressure/Low Leakage Applications - Glass-to-Metal Seal

MIL-DTL-83513 type Micro-D hermetic connectors feature machined Kovar® shells and contacts with moisture resistant plating and paired with high performance contacts that make these connectors an excellent solution for high pressure and low leakage applications where vibration and shock are a concern. Hermetic Micro-D Connectors are rated at 1 x 10-7 cc/helium per second and are available in solder cup, PC tail and prewired pigtail termination options. Choose from 9 shell sizes to accomodate 9 to 100 sockets. Glenair Micro-D hermetic connectors are in stock and available for immediate shipment.

Micro-D > Section H

177-140H Solder Cup or PC Tail and 177-704H Insulated Wire Micro-D Hermetic Connectors

177-140H Solder Cup or PC Tail and 177-704H Insulated Wire Micro-D Hermetic Connectors

Solder, Braze or Weld Mount
177-232

177-232

MIL-DTL-83513 Type Micro-D Hermetic Connectors
Size 37 Front Mount
177-859

177-859

MIL-DTL-83513 Type Micro-D Hermetic Connectors
Shell Size 9-21 Front Panel Mount
177-705H Solder Cup or PC Tail and 177-706H Insulated Wire Micro-D Hermetic Connectors

177-705H Solder Cup or PC Tail and 177-706H Insulated Wire Micro-D Hermetic Connectors

Rear Panel Mount