Micro-D Filter Connectors

Micro-D Filter Connectors

C and Pi Filter Connectors - For Improved Signal Quality

Our Micro-D filter connectors serve double duty by also eliminating unwanted high – frequency noise. These connectors feature a precision milled aluminum shell and thermally conductive epoxy potting to prevent damage to filters during soldering. Configuration options include vertical and 90° printed circuit board orientations as well as time and cost saving solutions such as prewired pigtail filter connectors and in-line filter adapters. Glenair Micro-D connectors are in stock and available for immediate shipment.

Micro-D > Section G

240-030

240-030

Micro-D Filter Connectors
Solder Cup
240-031

240-031

PCB Micro-D Filter Connectors
Vertical Mount PCB Micro-D Filter Connectors
  • Vertical Mount
  • Hardware Options
  • PCB Layouts
240-032

240-032

Pre-Wired Micro-D Filter Connectors
Insulated Wire
240-033

240-033

Micro-D Pin-Socket In-Line Filter Adapters
240-034

240-034

PCB Micro-D Filter Connectors
Right Angle
240-075

240-075

Rear Panel Mount Micro-D Filter Connectors
Solder Cup
240-076

240-076

Rear Panel Mount PCB Micro-D Filter Connectors
Vertical Mount Style
240-077

240-077

Rear Panel Mount Micro-D Filter Connectors
Insulated Wire
240-078

240-078

Rear Panel Mount Micro-D Filter Connectors
Condensed Board Right Angle Type
247-379

247-379

Edge Board Micro-D Filter Connector
2470-1048

2470-1048

Combo Micro-D Filter Connector for Power Applications
249-EMITS-MICRO

249-EMITS-MICRO

EMITS EMI Troubleshooter
Micro-D Edition