Combo Micro-D for High Power Applications

Combo Micro-D for High Power Applications

Glenair's Combo Micro-D's combine the size and weight advantages of a Micro -D connector with the added ability to handle higher power needs. These connectors feature combinations of .079 inch (2mm) power contacts and TwistPin signal contacts.

13 Amp Current Rating

Available in three styles: solder cup, pre-wired pigtails or printed circuit board, these Micro-D connectors handle up to #16 AWG wire.

Introducing The GMPM Right Angle Combo Micro-D

our newest addition adds right angle mount PCB board mount capability to our combo high power and signal offerings. Consult the factory for ordering information.

New and Now Available:

Right angle GMPM combo power and signal PCB Micro-D connectors. Consult factory for ordering information.

Micro-D > Section F

GMPM Combo Solder Cup

GMPM Combo Solder Cup

Nonremovable solder cup #16 power contacts for termination to #16 AWG or smaller wire. Micro pins accept #26 AWG or smaller wire. Gold plated contacts are backfilled with rigid epoxy.
GMPM Combo Pre-Wired

GMPM Combo Pre-Wired

Crimp contacts are terminated to insulated Teflon® wire. Connectors are backpotted with epoxy, providing strain relief and environmental protection.
GMPM Combo Vertical Mount PCB

GMPM Combo Vertical Mount PCB

Ideal for flexible or rigid circuits, these vertical mount connectors feature high temperature materials to withstand soldering heat. A full range of hardware options is available.
GMPM Combo 90° Mount PCB

GMPM Combo 90° Mount PCB

Ideal for flexible or rigid circuits, these 90° mount plug and receptacle connectors feature high temperature materials to withstand soldering heat. A full range of hardware options is available.