Single Row Low Profile Metal Shell Micro-D

Single Row Low Profile Metal Shell Micro-D

Series GMSM - For Compact Applications

Turn to Glenair when board space is at a premium. Our Low Profile single Row Metal Shell Microminiature connectors feature machined aluminum or stainless steel shells with gold plated TwistPin contacts for superior performance and a reduced footprint. Our low profile connectors are available with solder cups, insulated or solid wire pigtails in straight and right angle orientations. All of our low profile Micro-D rectangular connectors are available with flex circuit terminations, as well as turnkey point-to-point cordsets.

Micro-D > Section D

GMSM Solder Cup, Pre-Wired and Solid Wire

GMSM Solder Cup, Pre-Wired and Solid Wire

Single Row Connector
  • Low Profile Metal Shell Microminiature
  • Dimensions
GMSM Right Angle

GMSM Right Angle

Single Row PCB Connector
  • Low Profile Metal Shell Microminiature