Micro-Crimp Connectors and Accessories

Micro-Crimp Connectors and Accessories

The High-Performance Rectangular with Advanced EMC and Environmental Performance

Series 79

Meet the newest member of Glenair’s Micro-D family, the Series 79 Micro-Crimp. The Micro-Crimp connector features crimp, rear-release size #23 contacts on .075 inch (1.9 mm) spacing, as well as size #12 and #16 power and coaxial crimp contacts in a range of hybrid layouts. Available in 31 insert arrangements, the Micro-Crimp provides a wide selection of arrangements for data and power transmission.

Today's defense/aerospace systems require advanced levels of environmental protection, electromagnetic shielding and size/weight reduction. The Series 79 was developed to meet these needs. Panel mounted connectors feature conductive sealing gaskets. Right angle printed circuit board connectors have an EMI shroud to prevent electromagnetic interference. Wire sealing grommets and interfacial seals protect circuits from moisture and contamination. Series 79 plugs are available with auxillary EMI springs for superior EMC performance.

Series 79 Micro-Crimp Introduction

Posters

HiPer-D - New from Glenair

Slideshow Presentation

Product Datasheet

Related Catalogs

PC Tail Termination Note

To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact factory.

Download the complete catalog:
Micro-Crimp Connectors and Accessories [ 19 MB pdf ]
Signal, Power and Coaxial Contacts and Crimp Tools

Signal, Power and Coaxial Contacts and Crimp Tools

Section B
General Information and Reference

General Information and Reference

Section C
Crimp Terminated Cable Connectors

Crimp Terminated Cable Connectors

Section D: 790-024P, 790-025S, 790-069P, 790-070S
Crimp Terminated Panel Mount Connectors

Crimp Terminated Panel Mount Connectors

Section E: 790-026P, 790-027S, 790-050P, 790-049S, 790-071P, 790-072S, 790-073P, 790-074S
Straight PCB Panel Mount and Free-Standing Connectors

Straight PCB Panel Mount and Free-Standing Connectors

Section F: 790-028P, 790-043P, 790-029S, 790-044S
Right Angle PCB Panel Mount and Free-Standing Connectors

Right Angle PCB Panel Mount and Free-Standing Connectors

Section G: 790-036P, 790-041P, 790-037S, 790-042S
Backshells and Accessories, EMI Adapters and Protective Covers

Backshells and Accessories, EMI Adapters and Protective Covers

Section H: 799-015, 799-011, 799-016, 799-018, 799-019