Signal, Power and Coaxial Contacts and Crimp Tools

Signal, Power and Coaxial Contacts and Crimp Tools

Series 79 Micro-Crimp signal, power and coaxial contacts are crimped to wire using mil spec crimpers. The Micro-Crimp connector features crimp, rear-release size #23 contacts on .075 inch (1.9 mm) spacing, as well as size #12 and #16 power, coaxial, fi ber optic contacts in a range of hybrid layouts. Available in 31 insert arrangements, the Micro-Crimp provides a wide selection of arrangements for data and power transmission. Military Specifi cation MILDTL-22520 provides the aerospace/defense industry with a common set of rugged, reliable hand crimp tools. This specifi cation controls the voltage drop and tensile strength of crimp terminations. The Series 79 Micro-Crimp family of products is well-supported with a complete range of contacts, tools and assembly instructions for turnkey assembly and use.

Micro-Crimp Connectors and Accessories > Section B

Size #23 Copper Alloy Crimp Contacts

Size #23 Copper Alloy Crimp Contacts

How to Terminate, Install and Remove Size #23 Contacts

How to Terminate, Install and Remove Size #23 Contacts

Adapter for Crimping #20 AWG Wire to Size 23 Contacts; Size 16 Power Contacts; Size 12 Power Contacts

Adapter for Crimping #20 AWG Wire to Size 23 Contacts;
Size 16 Power Contacts;
Size 12 Power Contacts

Size 16 Coaxial Contacts, Size 12 Coaxial Contacts

Size 16 Coaxial Contacts, Size 12 Coaxial Contacts

Size 12 50 Ohm Matched Impedance Coaxial Contacts

Size 12 50 Ohm Matched Impedance Coaxial Contacts

Pneumatic Contacts

Pneumatic Contacts

Crimp Tools and Positioners

Crimp Tools and Positioners

Crimp Tools, Positioners, and Hex Die Sets

Crimp Tools, Positioners, and Hex Die Sets

Contact Insertion and Removal Tools Contact Retention Tester

Contact Insertion and Removal Tools
Contact Retention Tester

Band-Master™ Advanced Termination System

Band-Master™ Advanced Termination System