Photonic Transceiver Modules for Harsh Commercial/Military Aerospace Applications

Connect with Innovation: On-Demand Micro-Seminar Series

Glenair PCB-mount and I/O connector interface transceiver modules are ruggedized equivalents to SFP transceivers — but with mechanical design suited to the harsh temperature and vibration environments found in free space, satellite, and military/aerospace applications. These are high-density, high signal integrity photonic modules, with up to 25Gbps per channel bandwidth.