Hold-Down Release Mechanism Technology

Hold-Down Release Mechanism Technology

High-reliability, non-explosive electromechanical release mechanism technology for dependable stowage and release of deployable space systems

Series 06

Glenair HDRM device technology is optimized for reliability with built-in mechanical and electrical redundancy. The planned release of the deployable system is activated by a pre-determined value of electrical current to a fuse-wire system which causes the wire to break under tension and allow the pre-loaded mechanical bolt to actuate. Glenair is now positioned to incorporate HDRM technology into a broad range of customer-defined housing and mounting configurations.

Product Datasheet

Download the Catalog:
Hold-Down Release Mechanism Technology [ 2 MB pdf ]

Miniature Series

061-002

061-002

Non-Redundant
061-003

061-003

Redundant, 30 lb. Release

LoLa III Low-Lading

061-005

061-005

For medium-duty applications
Release preload 2500 lbs.
061-006

061-006

For medium-duty applications
Release preload 1000 lbs.
061-007

061-007

For medium-duty applications
Release preload 300 lbs.

Heavy-Duty Series

062-002

062-002

Release preload 5000 lbs.
  • Summary of test data
063-001

063-001

Low-Shock .375-24 UNJF-3B
064-001

064-001

Release preload 20,000 lbs.