Hi-Speed HiPer-D® M24308 Connectors for Ethernet and other High Bandwidth Protocols

Hi-Speed HiPer-D® M24308 Connectors for Ethernet and other High Bandwidth Protocols

MIL-DTL-24308 intermateable advanced-performance crimp contact non-environmental connectors with #8 contacts ideally suited for high-speed data transmission

Contacts include coax, twinax, quadrax and our 10G El Ochito® or SpeedMaster™ contacts

The Hi-Speed HiPer-D® connector features a one-piece rugged machined aluminum shell and two to five size 8 coax, twinax, quadrax or Ochito (octaxial) contacts. Hi-Speed HiPer-D connectors are nonenvironmental.

Reference and Technical Data

SpeedMaster™ 10G

HiPer-D® > Section D

280-082 P

280-082 P

Pin connector with size #8 coax, twinax, quadrax and Ochito (octaxial) contacts
280-083 S

280-083 S

Socket connector with for size 8 coax, twinax, quadrax and Ochito (octaxial) contacts
280-101M and 280-098F

280-101M and 280-098F

The Hi-Speed HiPer-D® connectors with SpeedMaster™ 10G contact modules utilize industry standard size 22D contacts. In-line connector shells are made from machined aluminum and available with 2 or 4 cavities. 280-101M is a cable plug while 280-098F is a cable receptacle.
280-102M and 280-099F

280-102M and 280-099F

The Hi-Speed HiPer-D® connectors with SpeedMaster™ 10G contact modules utilize industry standard size 22D contacts. Rear panel mount connector shells are made from machined aluminum and available with 2 or 4 cavities. 280-102M is a panel mount plug while 280-099F is a panel mount receptacle.
280-103M and 280-100F

280-103M and 280-100F

The Hi-Speed HiPer-D® connectors with SpeedMaster™ 10G contact modules utilize industry standard size 22D contacts. Float mount connector shells are made from machined aluminum and available with 2 or 4 cavities. 280-102M is a panel mount plug while 280-099F is a panel mount receptacle.