HiPer-D® M24308 Combo Power and Signal Connectors for Mission-Critical Applications

HiPer-D® M24308 Combo Power and Signal Connectors for Mission-Critical Applications

MIL-DTL-24308 intermateable advanced-performance crimp and PC tail environmental connectors with #20 and #8 contacts for signal, power and RF applications

Combo D-subminiature M24308 connectors are ideally suited for use in analog signal, power, and RF applications. Glenair HiPer-D® connectors with combo layouts deliver both the flexibility and convenience of mixed size #8 and size #20 contact arrangements, as well as the high performance attributes of this ruggedized, environmental version of the M24308. Over 20 insert arrangements are available, including native size #8 as well as mixed size #8 and size #20. Crimp contact and PC board terminations are available with both standard and low profile shells. Designed for use in power controllers, radar systems, video applications and other military and aerospace electronic equipment. All HiPer-D® combo arrangements are tooled and ready for immediate application.

Reference and Technical Data

HiPer-D® > Section C

280-046 P

280-046 P

Combo cable pin connectors with standard mounting flange, crimp termination
280-047 S

280-047 S

Combo cable socket connectors with standard mounting flange, crimp termination
280-048 P

280-048 P

Panel mount pin combo connectors with O-ring mounting flange, crimp termination
280-049 S

280-049 S

Panel mount socket combo connectors with O-ring mounting flange, crimp termination
280-058 P

280-058 P

Float mount combo pin connectors for blind mating, crimp termination
280-059 S

280-059 S

Float mount combo socket connectors for blind mating, crimp termination
280-088 P

280-088 P

Combo cable pin connectors with standard mounting flange, integral banding platform and crimp termination
280-089 S

280-089 S

Combo cable socket connectors with standard mounting flange, integral banding platform and crimp termination
280-050 P

280-050 P

Straight PC tail combo pin connectors with O-ring flange for rear panel mounting
280-051 S

280-051 S

Straight PC tail combo socket connectors with O-ring flange for rear panel mounting
280-052 P

280-052 P

Right angle PC tail combo pin connectors with O-ring flange for rear panel mounting
280-053 S

280-053 S

Right angle PC tail combo socket connectors with O-ring flange for rear panel mounting
280-054 P

280-054 P

Straight PC tail pin connectors with low profile mounting flange
280-055 S

280-055 S

Straight PC tail socket connectors with low profile mounting flange
280-056 P

280-056 P

Right angle PC tail pin connectors with low profile mounting flange
280-057 S

280-057 S

Right angle PC tail socket connectors with low profile mounting flange