HiPer-D® M24308 Standard and High Density Connectors for Mission-Critical Applications

HiPer-D® M24308 Standard and High Density Connectors for Mission-Critical Applications

MIL-DTL-24308 intermateable advanced-performance crimp and PC tail environmental connectors with standard density #20 contacts and high density #22 contacts

Glenair HiPer-D environmental connectors are intermatable with M24308/D-Sub style connectors featuring rugged one piece aluminum shells and optional EMI ground spring for improved signal integrity. Standard Density (#20) or High Density (#22) contacts are crimp terminated and rear releasable for easy replacement and offered on inline, rear panel mount and float mount connectors. Standard and low profile PC Board mount – straight and right angle – configurations are also available. 11 "standard" insert arrangements available. Mated connectors meet IP67 requirements.

Reference and Technical Data

HiPer-D® > Section B

280-018 P

280-018 P

Pin connectors with standard M24308 type mounting flange, crimp termination
280-019 S

280-019 S

Socket connectors with standard M24308 type mounting flange, crimp termination
280-020 P

280-020 P

Panel mount pin connectors with O-ring mounting flange, crimp termination
280-021 S

280-021 S

Panel mount socket connectors with O-ring mounting flange, crimp termination
280-030 P

280-030 P

Float mount pin connectors for blind mating, crimp termination
280-031 S

280-031 S

Float mount socket connectors for blind mating, crimp termination
280-086

280-086

Pin connectors with standard M24308 type mounting flange, integral banding platform and crimp termination
280-087

280-087

Socket connectors with standard M24308 type mounting flange, integral banding platform and crimp termination
280-022 P

280-022 P

Straight PC tail pin connectors with O-ring flange for rear panel mounting
280-023 S

280-023 S

Straight PC tail socket connectors with O-ring flange for rear panel mounting
280-024 P

280-024 P

Right angle PC tail pin connectors with O-ring flange for rear panel mounting
280-025 S

280-025 S

Right angle PC tail socket connectors with O-ring flange for rear panel mounting
280-026 P

280-026 P

Straight PC tail pin connectors with low profile mounting flange
280-027 S

280-027 S

Straight PC tail socket connectors with low profile mounting flange
280-028 P

280-028 P

Right angle PC tail pin connectors with low profile mounting flange
280-029 S

280-029 S

Right angle PC tail socket connectors with low profile mounting flange