Heat Shrink Termination Sleeves

AS83519/1 and /2 Type Heat Shrink Termination Sleeves

For EMI Shield to Ground Termination

AS83519/1 and /2 Type

Reliable termination of EMI/RFI shielding (to ground) in wire harness applications is universally accomplished with AS83519/1 and /2 type heat shrink termination (HST) sleeves. These devices, supplied in five different sizes – with or without pre-installed ground lead wires – provide environmental encapsulation and insulation of the shield termination site. Transparent heat shrink tubing allows for easy inspection and supplies additional strength and strainrelief. The preflux solder preform delivers a fast and controlled solder joint each and every time. Best of all, these HST devices are made in the USA and stocked for immediate same-day shipment.

Video

Heat Shrink Termination Procedure

YouTube Download [ 447 MB webm ]

Heat Shrink Boot Installation Procedure

YouTube Download [ 15 MB webm ]

Download the complete catalog:
AS83519/1 and /2 Type Heat Shrink Termination Sleeves [ 837 KB pdf ]
077-010

077-010

AS83519/1 Type Heat Shrink Termination (HST) Sleeves
No Lead Wire
077-020

077-020

AS83519/2 Type Heat Shrink Termination (HST) Sleeves
Pre-Installed Lead Wire
077-030

077-030

AS83519/2 Type Heat Shrink Termination (HST) Sleeves
Pre-Installed Braid Pre-Tinned on Both Ends
gs83519-1

gs83519-1

AS83519/1 Type Heat Shrink Termination (HST) Sleeves
No Lead Wire
gs83519-2

gs83519-2

AS83519/1 Type Heat Shrink Termination (HST) Sleeves
Pre-Installed Lead Wire
Mil-Qualified In-Line Splice

Mil-Qualified In-Line Splice

GS81824/1 • 070-001