Special-Purpose Connector Configurations

Special-Purpose Connector Configurations

Ultra Harsh-Environment Geo-Marine® / Section D

Glenair has provided solutions to the toughest environmental interconnect challenges for decades. Put Glenair's experience to work for you – our engineers are ready to design high-pressure, harsh-environment interconnect components to fit even the most challenging and unusual applications. From space-saving special flange designs to unique coupling-nut configurations, these pages demonstrate some of Glenair's design capabilities.

Ultra Harsh-Environment Geo-Marine®
227-015

227-015

High-Pressure Environmental Plug with Quick-Disconnect Lanyard
227-158

227-158

High-Pressure Environmental Cable Plug with Wire Mesh Cable Grip
227-152

227-152

High-Pressure Environmental In-Line Gender Changer
940-016

940-016

High-Pressure Environmental
Square Flange Wall-Mount Gender Changer
940-014

940-014

High-Pressure Environemental
Sav-Con® Connector Saver (Non Scoop-Proof)
940-015

940-015

High-Pressure Environemental Jam Nut Mount
Sav-Con® Connector Saver
940-025

940-025

High-Pressure Environmental
Sav-Con® Connector Saver (Scoop-Proof)
227-162H

227-162H

Hermetic Receptacle with Triangular Flange Mount
227-163

227-163

High-Pressure Environmental Box Mount Plug with Circular Flange
257-003, 257-005, 257-007 and 257-012

257-003, 257-005, 257-007 and 257-012

Geo-Marine® MIL-DTL-5015 Type Connectors
Insert Arrangements and Specifications
257-003

257-003

Connector Receptacle Assembly
Stainless Steel Harsh Environment
UNEF Threads
257-005

257-005

Connector Receptacle Assembly
Stainless Steel Harsh Environment with Printed Circuit Board Contacts
257-007

257-007

Connector Receptacle Assembly
Stainless Steel Harsh Environment
Special Threads
257-012

257-012

Test Connector Receptacle Assembly
Stainless Steel Harsh Environment
257-163 Flange Mount and 257-164 Weld Mount

257-163 Flange Mount and 257-164 Weld Mount

Connector Receptacle Assemblies
Stainless Steel
257-165 Stainless Steel Plug Assembly and 257-166 Stainless Steel Receptacle Assembly

257-165 Stainless Steel Plug Assembly and 257-166 Stainless Steel Receptacle Assembly

Underwater Interconnect Assemblies

Underwater Interconnect Assemblies

Series 10KPSI
MIL-DTL-28840 Connectors and Accessories

MIL-DTL-28840 Connectors and Accessories

Qualified military standard electrical connectors and accessories for shipboard – and all rugged environmental applications
Marine Bronze Seacrow Connectors for harsh-environment applications

Marine Bronze Seacrow Connectors for harsh-environment applications

Radgrip™ Coupling Nuts

Radgrip™ Coupling Nuts

For fast, easy mating of ITS Series bayonet connectors plus improved coupling nut mechanical protection