Backshells, Protective Covers and Other Accessories

Backshells, Protective Covers and Other Accessories

Complete Harsh-Environment Interconnect System Protection

Ultra Harsh-Environment Geo-Marine® / Section C

The Glenair Series 22 Geo-Marine® full-spectrum product line includes a range of fixed or variable entry molding adapters, straight and 90° strainrelief backshells, and metal or composite covers for protection and sealing of Geo-Marine® plugs and receptacles. Glenair can also design and fabricate wired and overmolded Geo-Marine® cable assemblies for the ultimate harshenvironment sealing protection. Glenair Geo-Marine® accessories and backshells are in stock and available for immediate shipment. Contact the factory for further details to meet specific application needs.

Ultra Harsh-Environment Geo-Marine®
290-011 and 290-012

290-011 and 290-012

Stainless Steel Molding Adapters
290-003 and 290-004

290-003 and 290-004

Strain-Relief Clamps and Environmental Backshells
297W-003

297W-003

EMI/RFI Strain Relief Backshell
Cable Sealing for Geo-Marine® Connectors
290-009

290-009

Metal Plug Protective Covers for Standard (Non-Scoop-Proof) Series 22 Connectors
290-010

290-010

Metal Receptacle Protective Covers for Standard (Non-Scoop-Proof) Series 22 Connectors
290-016

290-016

Metal Plug Protective Covers for Scoop-Proof Series 22 Connectors
Custom Overmolded Geo-Marine® Cable Assemblies

Custom Overmolded Geo-Marine®
Cable Assemblies