High-Pressure Environmental and Hermetic Class Connectors

Standard • Scoop-Proof • High-Pressure Environmental • Hermetic

High-Pressure Environmental and Hermetic Class Connectors

Ultra Harsh-Environment Geo-Marine® / Section B

Designed for use in geophysical and other harsh marine and oil-patch applications, Series 22 Geo-Marine® connectors feature specially designed castellated and knurled coupling nuts for quick connect and disconnect. Single-start, stub Acme threads reduce thread fouling and binding, and an integrated anti-vibration/anti-decoupling mechanism prevents accidental loosening or decoupling. Interfacial, peripheral and piston o-ring seals provide environmental sealing to 5,000 PSI in mated condition. Standard cable plugs (shown below) as well as special-purpose configurations including flange-mount, cable grip, and lanyard quick-disconnect are available.

Ultra Harsh-Environment Geo-Marine®
220-00 and 220-10

220-00 and 220-10

High-Pressure Environmental/Hermetic
Jam Nut Bulkhead Receptacle, Front Mount
220-01 and 220-11

220-01 and 220-11

High-Pressure Environmental/Hermetic
In-Line Receptacle
220-02 and 220-12

220-02 and 220-12

High-Pressure Environmental/Hermetic
Square Flange Mount Receptacle
220-03 and 220-13

220-03 and 220-13

Hermetic Solder Mount Bulkhead Receptacle
Front Mount
220-04 and 220-14

220-04 and 220-14

High-Pressure Environmental/Hermetic Jam Nut
Receptacle with Accessory Threads, Rear Mount
220-06 and 220-16

220-06 and 220-16

High-Pressure Environmental Cable Plug
220-07 and 220-17

220-07 and 220-17

High-Pressure Environmental/Hermetic Jam Nut
Receptacle, Rear Box Mount
220-09 and 220-19

220-09 and 220-19

High-Pressure Environmental Box-Mount Plug
227-039 and 227-040

227-039 and 227-040

High-Pressure Environmental/Hermetic Jam Nut Mount
Bulkhead Feed-Through