Cables and Conduit

Cables and Conduit

High-Performance Singlemode and Multimode Fiber Optic Cable and Media Protection Conduit

Fiber Optic Cable Construction

Glenair’s in-house fiber optic cable extrusion line provides the capability to extrude a variety of short-run specialty cables from simplex to hybrid constructions. Options include a selection of strength filaments such as Aramid yarn and extruded outer jacket materials. Our in-house extrusion line is geared to short-run, prototype projects and other applications which do not meet the large cable manufacturer’s minimum length requirements.

The Widest Range of Conduit Materials and Fittings in the Industry

Flexible, high-temperature convoluted tubing is an ideal material choice for the protection of fiber media. The material provides a durable, highly-flexible enclosure for fiber optic systems, with end-fittings and transitions to meet any installation configuration.

Fiber Optic Connectors and Cables Catalog > Section K

ABC 3586

ABC 3586

Bulk Simplex Fiber Optic Cable
9.3/125 Singlemode Stepped Index
ABC 3580

ABC 3580

Bulk Simplex Fiber Optic Cable
50/125 Graded Index
ABC 3569

ABC 3569

Bulk Simplex Fiber Optic Cable
62.5/125 Graded Index
ABC 3821

ABC 3821

Bulk Simplex Fiber Optic Cable
62.5/125 Graded Index (ETFE Jacket)
ABC 3571

ABC 3571

Bulk Simplex Fiber Optic Cable
100/140 Graded Index
120-100

120-100

Helical Polymer-Core Convoluted Tubing
In Accordance With SAE AMS-81914
120-103

120-103

Series 74 Helical Convoluted Tubing (MIL-T-81914)
Natural or Black PFA, FEP, PTFE, Tefzel® (ETFE) or PEEK
Type B - With External Black Dacron® Braid
120-108 • 120-132

120-108 • 120-132

Standard and Ultra Small Diameter
PEEK Helical Convoluted Tubing
IAW DMS 2024 Type II for Fiber Optic Applications