MIL-PRF-28876 Shipboard

MIL-PRF-28876 Shipboard

Fiber Optic Interconnect Solutions / Section J

The use of fiber optics in shipboard and ship-to-shore data transmissions is growing rapidly, and the tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair’s qualified termini, connectors, backshells, and accessories deliver precise optical alignment, environmental protection and corrosion resistance.


Product Selection Guide
M29504/14, 181-039

M29504/14
181-039

Size 16 Fiber Optic Pin Terminus
For MIL-PRF-28876 Connectors
M29504/15, 181-040

M29504/15
181-040

Size 16 Fiber Optic Socket Terminus
For MIL-PRF-28876 Connectors
M29504/3, 181-051

M29504/3
181-051

Size 16 Dummy Terminus for MIL-PRF-28876 Connectors
MIL-PRF-28876 QPL Fiber Optic Connectors

MIL-PRF-28876 QPL Fiber Optic Connectors

  • How to Order
  • Key Positions
  • Insert Arrangements
M28876 (/1, /2, /3, /4), 180-040 (-03, -13, -23, -33)

M28876 (/1, /2, /3, /4)
180-040 (-03, -13, -23, -33)

MIL-PRF-28876 Wall Mount Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
180-040 (-04, -14, -24, -34)

180-040 (-04, -14, -24, -34)

MIL-PRF-28876 Jam Nut Mount Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
M28876 (/6, /7, /8, /9), 180-040 (-06, -16, -26, -36)

M28876 (/6, /7, /8, /9)
180-040 (-06, -16, -26, -36)

MIL-PRF-28876 Plug Connector for use with MIL-PRF-29504/14 and /15 Termini
M28876/5

M28876/5

In-Line Receptacle for use with MIL-PRF-29504/14 and /15 Termini
M28840 /24 and 930-006

M28840 /24 and 930-006

Square Flange Wall Mount Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Commercial Connectors
189-015

189-015

Environmental Banding Backshell for Multichannel M85045 Shipboard Fiber Optic Cable for Use with MIL-PRF-28876 or Glenair 180-040 Connectors
189-001

189-001

Fiber Optic Backshell With Split Clamp
MIL-PRF-28876 Environmental
189-007

189-007

Fiber-Con Backshell for MIL-PRF-28876 Connectors
189-009

189-009

Banding Backshell / Molding Adapter
For MIL-PRF-28876 Connectors
189-014

189-014

Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors
M28876/10 and M28876/15, 660-072 and 660-073

M28876/10 and M28876/15
660-072 and 660-073

MIL-PRF-28876 Dust Covers