MIL-DTL-83526 Type GFOCA

GFOCA

Fiber Optic Interconnect Solutions / Section I

Most commonly used by the army for long-run battlefield communications, the GFOCA Connection System is also well suited to dockside naval communications, down-hole drilling and other harsh environment applications. The hermaphroditic system utilizes low insertion loss butt-joint termini and a ruggedized coupling mechanism for reliable, repeatable mating. The genderless mating system is rated to 1000-2000 cycles depending on fiber media selection.


Product Selection Guide
181-050

181-050

M29504/16 Type
Genderless GFOCA Fiber Optic Terminus
181-059

181-059

M29504/17 Type
GFOCA Fiber Optic Dummy Terminus
180-145

180-145

GFOCA Hermaphroditic Plug Connector
MIL-DTL-83526/16 Type, 4 Channel
180-146

180-146

GFOCA Jam Nut Mount Receptacle
MIL-DTL-83526/17 Type, 4 Channel
180-147

180-147

GFOCA Square Flange Mount Receptacle
MIL-DTL-83526 Type, 4 Channel
180-148

180-148

GFOCA Internal Mount Jam Nut Receptacle
MIL-DTL-83526 Type, 4 Channel
180-149

180-149

GFOCA Internal Mount Jam Nut Receptacle with Accessory Threads
MIL-DTL-83526 Type Type, 4 Channel
180-150

180-150

GFOCA Square Flange Mount Receptacle with Accessory Threads
MIL-DTL-83526 Type, 4 Channel
180-153

180-153

GFOCA Internal Mount Jam Nut
Receptacle with Strain Relief
MIL-DTL-83526 Type, 4 Channel
180-137

180-137

GFOCA 90° Hermaphroditic Plug Connector
MIL-DTL-83526 Type, 4 Channel