Glenair High Density (GHD)

Glenair High Density (GHD)

High-Density Size #18 Termini Alternative to MIL-DTL-38999

The Glenair High Density Fiber Optic Connection System is designed for applications that require reduced size and weight as well as outstanding optical and environmental performance. The System offers insertion loss values less than .5dB (typical loss for Glenair termini is .3 dB). Dense cavity spacing is acheived with an innovative Front Release terminus design and accomodation for M85045/16 cable.

Fiber Optic Connectors and Cables Catalog > Section C

181-056

181-056

GHD • Glenair High Density
Fiber Optic Genderless Terminus
Size 18 Non-Keyed Terminus
181-047

181-047

GHD • Glenair High Density
Fiber Optic Genderless Terminus
Size 18 Keyed Terminus for APC Polish
181-058

181-058

GHD • Glenair High Density
Size 18 Dummy Terminus
180-122

180-122

GHD • Glenair High Density
Fiber Optic Connection System
Materials and Finishes • Insert Arrangements
180-122 (05)

180-122 (05)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style In-Line Receptacle Connector
180-122 (H7)

180-122 (H7)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style Square Flange Receptacle with Round Holes
180-122 (S7)

180-122 (S7)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style Square Flange Receptacle with Slotted Holes
180-122 (08)

180-122 (08)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style Jam Nut Mount Receptacle Connector
180-122 (06)

180-122 (06)

GHD • Glenair High Density
Fiber Optic Connection System
D38999 Style Plug Connector with Alignment Sleeve Retainer (ASR)