Eye-Beam® GMA Expanded Beam Connectors and Cables

Eye-Beam® GMA Expanded Beam Connectors and Cables

IAW MIL-DTL-83526/20 AND /21 • HMA Type Intermateable Ball Lens

Series 185-002

Ideally suited for use in harsh application environments such as geophysical exploration, military communications, industrial data transmission, and video broadcasts, Eye-Beam® GMA expanded beam connectors and cables are built in accordance with MILDTL-83526/20 and /21 and are fully intermateable with industry standard HMA type solutions. Sealed expanded beam interconnect technology resists water, mud, dust, oil and other chemicals contaminating the optical path and deteriorating system performance. The hermaphroditic design of the GMA interconnect eliminates the need for in-line adapters, and the environmentally resistant packaging reduces field maintenance and repair costs.

Datasheet

Related Catalog

Download the Datasheet:
Eye-Beam® GMA Expanded Beam Connectors and Cables [ 4 MB pdf ]
Terminus and In-Line Plug

Terminus and In-Line Plug

  • 181-101 Terminus for GMA Connectors
  • 185-002-60 Hermaphroditic In-Line Plug
Wall Mount Receptacles

Wall Mount Receptacles

  • 185-002-70 Low-Profile Wall Mount Receptacle
  • 185-002-71 Wall Mount Receptacle with Extended Backend
Jam Nut Mount Receptacles

Jam Nut Mount Receptacles

  • 185-002-80 Low-Profile Jam Nut Mount Receptacle
  • 185-002-81 Jam Nut Mount receptacle with Extended Backend
Cable Harnesses and Assemblies

Cable Harnesses and Assemblies

  • FA03936 GMA In-Line Plug Cable Assembly
  • FA03939 GMA In-Line Plug-to-Plug Cable Assembly
  • FA03937 GMA Jam Nut Mount or Wall Mount Receptacle Cable Harness