Environmental Test Laboratory

Environmental Test Laboratory

Fast and Reliable IEC Qualified Assessment Laboratory for Electronic Components (IECQ)

ISO/IEC 17025

Environmental testing, consisting of the complete range of mechanical, electrical and environmental stress factors that affect electronic equipment, cabling, and systems is now available from Glenair's IEC/IECQ certified testing laboratories. Test engineers and technicians follow qualified processes, and report generation protocols to deliver timely and professional environmental testing services. As an interconnect component manufacturer and wire and cable assembly supplier, Glenair is well-versed in all aspects of qualification testing including corrosion resistance, solvent resistance, electromagnetic compatibility, dielectric withstanding voltage, current rating and so on. Our test laboratories are equipped with current-generation equipment, and are maintained in accordance with industry best practices and certification agency requirements. Perhaps most importantly, Glenair environmental test services are offered with accellerated lead times – from initial quoting to final test report delivery. Please contact the factory for more information.

Download the Brochure:
Environmental Test Laboratory [ 4 MB pdf ]
Mechanical / Dynamic Testing

Mechanical / Dynamic Testing

Controlled vibration and shock testing ensures electrical and electronic components can withstand specified forms of dynamic stress encountered during operation and shipping.
Electrical Testing

Electrical Testing

Electrical / EMC Testing services cover the complete range of performance requirements for interconnect cabling and electronic components. Glenair brings years of EMC design engineering experience into the testing process, ensuring equipment under test is always correctly fixtured and prepared for the most accurate results.
Temperature/Humidity Testing

Temperature/Humidity Testing

Temperature and Humidity Testing is performed using industry-standard and IEC accepted practices of temperature cycling and humidity exposure. New and high-quality testing equipment ensures accurate results.
Salt Spray / Corrosion Testing

Salt Spray / Corrosion Testing

Accelerated harsh-weather testing is performed to ensure components under test meet qualification requirements for galvanic corrosion and resistance, resistance to solvents, and S02.