"Wye" and "Tee" Wire Harness Routing Transitions

"Wye" and "Tee" Wire Harness Routing Transitions

Glenair Series 77 heat shrinkable transitions provide cable designers with complete flexibility and versatility in cable routing and harness design. Wye, Tee, and Breakout transitions are available. Wye and Tee transitions come in low-profile and widebody versions (for larger cable diameters), these environmental transitions reduce cable assembly time and provide turnkey sealing and routing in multi-legged harnesses. Available in eight material types, including Viton® for continuous exposure to caustic chemicals and fuels. Our popular Type 1 high-performance elastomer is ideal for extreme temperatures with excellent resistance to fuels and oils, and can be ordered in one of ten optional color choices.

Heat Shrink Boots > Section F

770-009

770-009

Low Profile Heat Shrink "TACOM" Approved "Wye" Transition
770-009

770-009

Low Profile, Heat Shrink Reduced "Wye" Transition, Size 16, 26 and 36
770-010

770-010

Wide Body, Heat Shrink "Wye" Transition
770-013

770-013

1:3 Wide Body Heat Shrink Transition
770-014

770-014

1:3, Low Profile, Heat Shrink Transition
770-015

770-015

1:4 Wide Body, Heat Shrink Transition
770-011

770-011

Wide Body, Heat Shrink "Tee" Transition
770-012

770-012

Low Profile, Heat Shrink "Tee" Transition
770-023

770-023

1:2 Parallel, Heat Shrink Transition
770-035

770-035

45° Angled "Tee" Heat Shrink Transition
770-036

770-036

30° Angled "Tee" Heat Shrink Transition
770-037

770-037

45° Angled "Tee" Heat Shrink Transition
770-038

770-038

30° Double, Angled "Tee" Heat Shrink
Transition