Lipped Adapter Shrink Boots

Lipped Adapter Shrink Boots

Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove. After shrinking, the boot lip locks into boot groove to keep out environmental debris. Order with optional adhesive coating for a watertight, high-strength bond to the cable jacket and adapter. Eyelet holes are availaible for pupular styles to provide a convenient attachment point for dust caps or protective covers. Choose from 8 material options to suit operating temperatures and conditions. Also available in halogen free material for regulated environmental safety applications. Choose boot size based on adapter diameter and cable diameter.

Heat Shrink Boots > Section C

Straight Boots

770-001S

770-001S

Straight Boot, with Eyelet
770-003S

770-003S

Straight Boot, without Eyelet
770-002S

770-002S

Short Boot, with Eyelet
770-004S

770-004S

Short Straight Boot, without Eyelet
770-006S

770-006S

Long Tail Boot
770-020S

770-020S

TACOM Qualified Long Tail Boot
770-007S

770-007S

High Ratio Boot
770-008S

770-008S

NAVSEA Heavy Wall Boot
770-018S

770-018S

Commercial Heavy Wall Boot
770-022C

770-022C

Convoluted Boot

90° Angle Boots

770-001A

770-001A

Angled Boot, with Eyelet
770-003A

770-003A

Angled Boot, No Eyelet
770-006A

770-006A

Angled Long Tail Boot
770-021A

770-021A

Angled Long Tail Boot
Qualified to TACOM 12273176
770-007A

770-007A

Angled Long Tail Boot

45° Angle Boots

770-001B

770-001B

Angled Boot with Eyelet
770-003B

770-003B

Angled Boot