AS85049 Shrink Boots

AS85049 Shrink Boots

Glenair AS85049 heat shrink boots are available in /140 and /141 in standard material offerings including polyolefin (2071), general purpose polyolefin (2040), zero halogen polyolefin (2010), and high performance elastomer (2025). Boot styles include straight and right angle boots in standard and miniature low profiles. Boots can be ordered with zero halogen hot melt adhesive rated for operation at up to 120°C. For higher performance applications epoxy precoat (R) is also available for elastomer shrink boots (2025), epoxy adhesive is required for higher operating temperatures of 150°C. Boots can also be ordered without adhesive for user application of adhesive. Additionally AS85049/142 cable management style transitions – Wye, Tee and Multi-Leg, are also available with the same material and adhesive options. Contact Glenair for innovative shrink boot adapters and piggy back boots designed to speed up your installation process.

Heat Shrink Boots > Section B

M85049/140 Straight Boots

Straight

Straight

Straight, Low Profile

Straight, Low Profile

Straight, Low Profile Miniature

Straight, Low Profile Miniature

Straight, Sealing

Straight, Sealing


M85049/141 Right Angle Boots

Right Angle

Right Angle

Right Angle, Low Profile

Right Angle, Low Profile

Right Angle, Low Profile Miniature

Right Angle, Low Profile Miniature


M85049/142 Transitions

Tee Transition, Wide Body

Tee Transition, Wide Body

Wye Transition, Wide Body

Wye Transition, Wide Body

1 to 3 Transition

1 to 3 Transition