Series 77 lipless heat shrink boots provide excellent protection from environmental debris while providing strain reliief and withstanding harsh work environments where exposure to fuels, solvents and other fluids is likely. Lipless boots require no adapter, and adhere directly onto the threaded rear iterface of connector providing a low profile solution. Shrink boots are available in 8 material types, including low smoke/zero halogen, low outgassing flouropolymer, Viton®, and high performance elastomer. Boots are available pre-coated with or without adhesive.
Reference
![]() |
770-005SStraight Boot |
![]() |
770-019SBShim Boot |
![]() |
770-027SStraight Shrink Boot |
![]() |
770-005ARight Angle Boot |