Straight, 90°, 45° and 30° angle boots with lip for attachment to standard circular connector adapters and connectors with integral boot groove. After shrinking, the boot lip locks into boot groove to keep out environmental debris. Order with optional adhesive coating for a watertight, high-strength bond to the cable jacket and adapter. Eyelet holes are availaible for pupular styles to provide a convenient attachment point for dust caps or protective covers. Choose from 8 material options to suit operating temperatures and conditions. Also available in halogen free material for regulated environmental safety applications. Choose boot size based on adapter diameter and cable diameter.
Reference
Heat Shrink Boots > Section C
Straight Boots
 |
Straight Boot, with Eyelet |
 |
Straight Boot, without Eyelet |
 |
Short Boot, with Eyelet |
 |
Short Straight Boot, without Eyelet |
 |
Long Tail Boot |
 |
TACOM Qualified Long Tail Boot |
 |
High Ratio Boot |
 |
NAVSEA Heavy Wall Boot |
 |
Commercial Heavy Wall Boot |
 |
Convoluted Boot |
90° Angle Boots
 |
Angled Boot, with Eyelet |
 |
Angled Boot, No Eyelet |
 |
Angled Long Tail Boot |
 |
Angled Long Tail Boot Qualified to TACOM 12273176 |
 |
Angled Long Tail Boot |
45° Angle Boots
 |
Angled Boot with Eyelet |
 |
Angled Boot |