El Ochito® Octaxial Contacts

Product Datasheet

Size #8 100 Ohm El Ochito® Contacts

Size #8 100 Ohm El Ochito® Contacts

El Ochito, "the Little 8", brings 1000BASE-T and 10GBASE-T capability to a size #8 snap-in contact with eight inner contacts. Data pair isolation technology reduces crosstalk between pairs. This contact accepts flight-grade Cat6a cable with #26AWG conductors.
  • Not for use with standard MIL-DTL-38999 connectors with unkeyed inserts.
Aerospace Grade Category 6a Ethernet Cable

Aerospace Grade Category 6a Ethernet Cable

Lightweight, shielded flight-grade Ethernet cable is available in two styles: S/UTP (unshielded pairs) and S/FTP (foil-wrapped pairs). These 26 AWG cables are 200°C rated and meet ANSI/TIA 568-C.2 Category 6a requirements.
  • 963-003-26 S/UTP Cable
  • 963-033-26 S/FTP Cable
Pre-Wired El Ochito® Contacts

Pre-Wired El Ochito® Contacts

Pre-wired El Ochito® assemblies are 100% tested and ready for use. These assemblies are available with three termination options: single-ended, El Ochito® contacts on both ends, or with an RJ45 plug on one end.
El Ochito® Test Adapters and Cables for SuperNine® Connectors

El Ochito® Test Adapters and Cables for SuperNine® Connectors

Prevent damage to expensive cables with El Ochito® test adapters and jumper cables. These test adapters properly align mating test contacts without the added expense and time-consuming labor of mating connectors. Jumper cables have shielded Cat6a RJ45 plugs.