Duralectric™ Jacketing Material

Duralectric™ Jacketing Material

The Ultimate in Durable Wire, Cable and Conduit Jacketing

Most wire and cable specifiers have simple expectations, such as dielectric materials that don't break down over time – requiring expensive replacement long before the lifetime of the ship, plane of vehicle is reached.They also want jacket materials that can withstand high heat, extreme UV radiation, demanding weather conditions and caustic chemicals and fluids. Glenair Duralectric™ material delivers on these expectations – and a whole lot more. The dielectric material is a special formula with extremely-high durability. Duralectric™ weatherproof jacketing is halogen free, flame resistant, and functional to 260°C. Duralectric™ far surpasses the accelerated solar weathering standards under IEC 60068-2-5, and is tested to 56 accelerated days, equivalent to 53 years of solar exposure. Glenair can supply the material in a variety of formats, including blown jacketing, as an extrusion over wire and cable, as an overmolding compound and as a self-vulcanizing repair tape.

Request for Quote - Communicate your cable or harness design to the factory:

Interconnect Product Showcase

Slideshow

Related Catalog

Download the capability sheet:
Duralectric™ Jacketing Material [ 840 KB pdf ]
Bulk Jacketed Duralectric® Cable

Bulk Jacketed Duralectric® Cable

For harsh-environment power applications
Duralectric Autoshrink™

Duralectric Autoshrink™

The fast and easy cold-action shrink tubing solution from Glenair
Conduit Covering

Conduit Covering

Duralectric jacketing employed as conduit covering in topside naval applications
Aerospace

Aerospace

Aerospace overmolded cable assembly with rugged Duralectric® jacketing
Shipboard Application

Shipboard Application

With Duralectric® jacketing and overmolding
Environmental Commercial Application

Environmental Commercial Application

Duralectric® jacketing employed in environmental commercial application
TurboFlex®

TurboFlex®

With Duralectric® jacketing ideally suited for equipment grounding
Turboflex® Power Pylon Cable Assembly

Turboflex® Power Pylon Cable Assembly

With Duralectric® jacketing