Box Specification Worksheet

Glenair brings a unique strength to junction box systems: the ability to build a turnkey box assembly – wired, terminated, tested and complete with all the necessary fittings and accessories. We are the only nonmetallic enclosure manufacturer in the world which can supply an integrated interconnect box system of this type. And we are pleased to provide this service at small quantity and prototype levels. This worksheet summarizes the major decision points in the design and development of an interconnect box assembly.

Box Specification Worksheet

  • Name Name *
  • Address Address *
  • Select Box Series Size and Type
    Select Box Series Size and Type
  • Select Box Color
    Select Box Color
  • Select Plating Type
    Select Plating Type
  • Select Plating Coverage
    Select Plating Coverage
  • Select Grounding Device
    Select Grounding Device
  • Select Internal Mounting Plate
    Select Internal Mounting Plate
  • Specify Internal Terminal Rail Mounting Plate Drilling
    Specify Internal Terminal Rail Mounting Plate Drilling
  • Wire/Cable Construction
    Wire/Cable Construction
  • Supply Additional Penetrations with Hole Cap Assemblies?
    Supply Additional Penetrations with Hole Cap Assemblies?
  • Glenair to Provide Turnkey Assembly of Box Components?
    Glenair to Provide Turnkey Assembly of Box Components?
  • Select/Indicate Connector and Fitting Locations

    Indicate the locations of your selected connectors and fittings. You may simply describe the devices in the space provided (“Two jam-nut 15 pin D38999 Series III Connectors go on Side "A") or you may sketch the fittings and connectors in place with appropriate labels. There are no limits to the size and number of penetrations other than the physical boundaries of the box surfaces. Use the dimensional information published with each connector or feed-through series, or call our factory for assistance.

  • Rectangular or Three-Legged Box Top Template