Conduit and Convoluted Tubing System Accessories

Conduit and Convoluted Tubing System Accessories

Conduit Systems / Section G

Glenair offers a complete conduit system solution for even the most difficult wire routing applications. Our composite boxes and adapters solve wire routing issues in a weight-saving EMI shielded package. Our Series 77 Heat Shrink Boots provide environmental sealing and protection. Glenair can supply the tools you need for complete conduit system assembly and repair. And Glenair offers a wide range of braiding solutions, including metallic, non-metallic and weight saving composite microfilament configurations for mechanical and EMI/RFI protection of metal-core and polymer-core conduit systems.

Conduit System Accessories

Duralectric™

Related Catalog

How-to-Order information for Microfilament Composite Braid, Metallic Braid and Non-Metallic Braid

Microfilament Composite Braid

Microfilament Composite Braid

  • 103-026 and -027 AmberStrand® EMI/RFI Microfi lament Composite Braided Shielding 100% Composite and 75% / 25% Blended Versions
  • 103-031 AmberStrand® Lightweight Metal-Clad Spooled Fiber
  • 103-051 ArmorLite™ Lightweight EMI/RFI Microfi lament Stainless Steel Braided Shielding
Metallic Braid

Metallic Braid

  • 100-001 Tubular Metal Braid QQ-B-575B/A-A-59569 ASTM B33 Tin Coated Copper
  • 100-002 Tubular Metal Braid QQ-B-575B/A-A-59569 ASTM B33 Silver Coated Copper
  • 100-003 Tubular Metal Braid ASTM B355 Class 4 OFHC Nickel Plated Copper
  • 100-041 Tapered Tubular Metal Braid, AmberStrand®, ArmorLite™, Nickel/Copper, Silver/Copper or Tin/Copper
Non-Metallic Braid

Non-Metallic Braid

  • 100-022 PTFE-Glass Tubular Braided Sleeving
  • 102-001 and -002 Polyethylene Expandable Fabric Tubular Braided Sleeving
  • 102-020, -021, -022 and -023 Halar Expandable Fabric Tubular Braided Sleeving
  • 102-073 Dacron Tubular Braid (Black)
  • 103-013 Nomex Tubular Braid
  • 102-051 PEEK Tubular Braid (Black)
  • 102-061 Fluoropolymer on Tubular Braid
  • 102-071 Kevlar Tubular Braid (Natural)
  • 102-072 Nylon Tubular Braid (Black)
140-200

140-200

Octagonal Junction Box
712-856

712-856

AeroLite System Composite Junction Box Adapter
Straight, 45°, 90° For Series 74 Helical Plastic Conduit
713-379

713-379

Hat Trick System Composite Junction Box Adapter with Banding and Boot Platform
For Series 74 Helical Plastic Conduit
Band-Master™ ATS Shield Termination System

Band-Master™ ATS Shield Termination System

Environmental Shrink Boots

Environmental Shrink Boots

Lipped Straight Shrink Boots

Lipped Straight Shrink Boots

Series 77 Shrink Boots - General Installation Guide

Series 77 Shrink Boots

General Installation Guide
600-093

600-093

Expander Tool for Fluoropolymer Helical Tubing
TG69

TG69

Soft Jaw Pliers
TG70

TG70

Strap Wrench with 3/8" Square Drive
600-164

600-164

Large Broad blade utility shear for cutting metal-clad composite braided shielding, rubber, cable jacketing, cable, plastics and rope