Bayonet-Lock Connectors

Bayonet-Lock Connectors

High-Density Mil-Dtl-26482 Series I Connectors VG95328 Qualified For Rugged Military and Industrial Applications

IPT Series

Glenair IPT and IPT SE series connectors offer rugged, high vibration performance and rapid mating for both high-performance and general duty signal connector applications. The products are environmentally sealed and can be equipped with EMI/RFI shield termination backshell accessories. IPT SE is qualified to VG 95328. Both product series are in accordance with MIL-DTL-26482 Serie I.

Reference

Technical Data

Product Index

IPT-SE Series

IPT-SE Series

High Performance Crimp Contact MIL-DTL-26482 Serie I Bayonet Connector
Section B
IPT Series

IPT Series

General Duty Solder and Crimp Contact MIL-DTL-26482 Serie I Bayonet Connector
Section C
Connector Accessories and Tools

Connector Accessories and Tools

Section D