BacNav OFS™

BacNav OFS™

Harsh-Environment Respositionable Backshell

Series 390

Designed for use in rugged shipboard applications as well as military ground systems such as armored vehicles, the Glenair BacNav OFS delivers outstanding mechanical, electrical, and environmental performance. The innovative design incorporates an environmentally-sealed, EMI shielded core with a locking pivot that facilitates cable routing and eliminates the need to stock discrete straight, 45° and 90° variants of standard wire sealing, strain relief, and EMI shield termination backshells. Built to withstand the handling abuse that topside and below-deck electrical and fiber optic interconnect systems are routinely subjected to by ham-fisted sailors and marines, the BacNav OFS is purpose-designed to deliver life-of-ship and life-of-system performance and durability. Available for the broad range of power, signal, and fiber optic connector systems – including MIL-PRF-28876 and MILPRF-64266 (fiber optics) to MIL-DTL-28840, AS50151, and more – BacNav OFS meets every current requirement for backshell-equipped connectorized cabling.

Product Datasheet

Download the Datasheet:
BacNav OFS™ [ 6 MB pdf ]
How to Order BacNav OFS™

How to Order BacNav OFS™

  • For AS50151, MIL-DTL-26482 Sr. II, and MIL-DTL-83723 Sr. I & III connectors
  • For MIL-DTL-28840 connectors with Universal Connector Adapter options
  • For MIL-DTL-38999 Series III & IV and MIL-PRF-64266 connectors
  • Converts 390G084 backshells for use with AS50151, MIL-DTL-38999 Sr. III & IV, or MIL-PRF-64266 connectors
  • Converts 390G084 backshells for use with MIL-PRF-28876 connectors